IESNA:LM-63-2002
[TEST]P1071147
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1807-864-2, G2-2406-143-56)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/29/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDIW-S485D530U927-4F0-1E-UDD-SVL-W
[LUMINAIRE]DEFINE 2 DIRECT-INDIRECT LED LUMINAIRE, CORE LIGHT ENGINE
[MORE]DOWNLIGHT WHITE HOUSING, SILVER STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]UPLIGHT OPEN
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED, CEILING, SURFACE, WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2143
TILT=NONE
1 -1 1 73 17 1 1 4 0.14 0
1 1 34.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 22.5 45 67.5 90 112.5 135 157.5 180 202.5
225 247.5 270 292.5 315 337.5 360
385.6 384.2 382.7 376.5 370.1 362.8 348.9 329.2 314.5 299.4
275.6 252.3 237.2 222.1 198.8 173.1 155.3 137.4 111.1 85.7
68.7 52.7 30.9 25.7 22.9 20.6 17.8 15.1 13.7 12.4
10.3 8.4 7.4 6.5 4.6 5 11.2 11.2 17.8 23.7
27.7 29.7 31.4 32.3 32.7 33 33.9 138.4 252.2 314.7
353.5 377.9 393.2 408 429.5 449.1 461.4 473.3 489.9 504.5
513.5 521.1 531.7 541.3 546.9 551.6 558.5 562.9 565.6 567.5
569.3 570.3 571.3
385.6 383.3 379.3 371.1 363.4 353.8 337.7 316 300 283
258.8 234 217.6 201.6 178.6 154.4 137.9 121.8 99.4 78.1
64.3 51.8 34.9 24.7 22.4 20.1 17.2 15.1 13.7 12.4
10.9 9 8.6 7.7 6.3 6.2 10.4 10.7 18.2 23.2
26.9 28.6 29.8 30.7 31 31.7 63 234.1 306.8 325.3
352.3 377.7 393.6 408.4 430.3 450.5 463.4 475.3 491.9 506.2
515.5 523.7 534.9 544.5 549.8 555.1 561.4 566.5 569.2 571.2
573.3 573.3 571.3
385.6 383.3 377 364.1 354 342.6 322.5 300.3 284.7 267.3
241.2 214.6 197.6 180.2 154.7 131.5 116.9 104 85.4 67.6
56.1 47 36.1 28.9 25.2 22.5 18.9 16.3 14.9 13.5
11.5 10.1 9.2 8.2 7.4 6.7 8.3 9.6 16.1 21.6
23.6 24.2 25.2 35.3 72.3 182.5 255.1 282.5 303 322.5
349.3 373.5 389 404.6 426.2 446.5 459.7 472 489.1 504.1
513 521.3 532.5 541.7 547.4 552.3 558.5 563.7 566.4 568.4
570.5 571 571.3
385.6 386.4 378 362.4 350.4 336.7 313.8 291.2 274.2 256.8
230.1 203.9 186 168.6 142.4 116.1 100 83.9 62.1 44.9
37.7 34 30.2 26.9 25 23.6 20.4 17.8 16.4 14.6
12.5 10.4 9.1 8.1 6.8 5.9 4.9 7.9 13.5 15.7
17.8 83.3 137.8 170.4 191.6 211.8 244.6 275.2 295.5 314.3
341.4 367.5 384.3 399.9 422.4 442.2 455.1 466.7 482.1 497.2
506.5 515.1 527.6 538.3 544.9 550.2 557.3 562.6 565.6 567.6
569.8 570.7 571.3
385.6 381.4 371.2 355 342.6 328.8 306.5 281.7 265.3 248.3
221.7 195.5 177.6 159.7 132.3 105.6 88.2 71.3 48.1 35.6
31.5 28.3 23.5 19.4 16.6 14.3 11.5 8.9 8 7.1
5.7 4.9 4 3.6 2.9 1.9 0.4 8.4 26.9 53.3
73.2 95 125.7 160.7 183.1 204.3 237.7 267.6 289.4 307.9
336.1 361.7 377.9 394.4 415.9 437.6 451.9 463.8 482.5 498.7
509.3 518.3 531.2 541.4 547.4 552.7 559.8 565.1 568 570
572.6 573 571.3
385.6 386.4 378 362.4 350.4 336.7 313.8 291.2 274.2 256.8
230.1 203.9 186 168.6 142.4 116.1 100 83.9 62.1 44.9
37.7 34 30.2 26.9 25 23.6 20.4 17.8 16.4 14.6
12.5 10.4 9.1 8.1 6.8 5.9 4.9 7.9 13.5 15.7
17.8 83.3 137.8 170.4 191.6 211.8 244.6 275.2 295.5 314.3
341.4 367.5 384.3 399.9 422.4 442.2 455.1 466.7 482.1 497.2
506.5 515.1 527.6 538.3 544.9 550.2 557.3 562.6 565.6 567.6
569.8 570.7 571.3
385.6 383.3 377 364.1 354 342.6 322.5 300.3 284.7 267.3
241.2 214.6 197.6 180.2 154.7 131.5 116.9 104 85.4 67.6
56.1 47 36.1 28.9 25.2 22.5 18.9 16.3 14.9 13.5
11.5 10.1 9.2 8.2 7.4 6.7 8.3 9.6 16.1 21.6
23.6 24.2 25.2 35.3 72.3 182.5 255.1 282.5 303 322.5
349.3 373.5 389 404.6 426.2 446.5 459.7 472 489.1 504.1
513 521.3 532.5 541.7 547.4 552.3 558.5 563.7 566.4 568.4
570.5 571 571.3
385.6 383.3 379.3 371.1 363.4 353.8 337.7 316 300 283
258.8 234 217.6 201.6 178.6 154.4 137.9 121.8 99.4 78.1
64.3 51.8 34.9 24.7 22.4 20.1 17.2 15.1 13.7 12.4
10.9 9 8.6 7.7 6.3 6.2 10.4 10.7 18.2 23.2
26.9 28.6 29.8 30.7 31 31.7 63 234.1 306.8 325.3
352.3 377.7 393.6 408.4 430.3 450.5 463.4 475.3 491.9 506.2
515.5 523.7 534.9 544.5 549.8 555.1 561.4 566.5 569.2 571.2
573.3 573.3 571.3
385.6 384.2 382.7 376.5 370.1 362.8 348.9 329.2 314.5 299.4
275.6 252.3 237.2 222.1 198.8 173.1 155.3 137.4 111.1 85.7
68.7 52.7 30.9 25.7 22.9 20.6 17.8 15.1 13.7 12.4
10.3 8.4 7.4 6.5 4.6 5 11.2 11.2 17.8 23.7
27.7 29.7 31.4 32.3 32.7 33 33.9 138.4 252.2 314.7
353.5 377.9 393.2 408 429.5 449.1 461.4 473.3 489.9 504.5
513.5 521.1 531.7 541.3 546.9 551.6 558.5 562.9 565.6 567.5
569.3 570.3 571.3
385.6 383.3 379.3 371.1 363.4 353.8 337.7 316 300 283
258.8 234 217.6 201.6 178.6 154.4 137.9 121.8 99.4 78.1
64.3 51.8 34.9 24.7 22.4 20.1 17.2 15.1 13.7 12.4
10.9 9 8.6 7.7 6.3 6.2 10.4 10.7 18.2 23.2
26.9 28.6 29.8 30.7 31 31.7 63 234.1 306.8 325.3
352.3 377.7 393.6 408.4 430.3 450.5 463.4 475.3 491.9 506.2
515.5 523.7 534.9 544.5 549.8 555.1 561.4 566.5 569.2 571.2
573.3 573.3 571.3
385.6 383.3 377 364.1 354 342.6 322.5 300.3 284.7 267.3
241.2 214.6 197.6 180.2 154.7 131.5 116.9 104 85.4 67.6
56.1 47 36.1 28.9 25.2 22.5 18.9 16.3 14.9 13.5
11.5 10.1 9.2 8.2 7.4 6.7 8.3 9.6 16.1 21.6
23.6 24.2 25.2 35.3 72.3 182.5 255.1 282.5 303 322.5
349.3 373.5 389 404.6 426.2 446.5 459.7 472 489.1 504.1
513 521.3 532.5 541.7 547.4 552.3 558.5 563.7 566.4 568.4
570.5 571 571.3
385.6 386.4 378 362.4 350.4 336.7 313.8 291.2 274.2 256.8
230.1 203.9 186 168.6 142.4 116.1 100 83.9 62.1 44.9
37.7 34 30.2 26.9 25 23.6 20.4 17.8 16.4 14.6
12.5 10.4 9.1 8.1 6.8 5.9 4.9 7.9 13.5 15.7
17.8 83.3 137.8 170.4 191.6 211.8 244.6 275.2 295.5 314.3
341.4 367.5 384.3 399.9 422.4 442.2 455.1 466.7 482.1 497.2
506.5 515.1 527.6 538.3 544.9 550.2 557.3 562.6 565.6 567.6
569.8 570.7 571.3
385.6 381.4 371.2 355 342.6 328.8 306.5 281.7 265.3 248.3
221.7 195.5 177.6 159.7 132.3 105.6 88.2 71.3 48.1 35.6
31.5 28.3 23.5 19.4 16.6 14.3 11.5 8.9 8 7.1
5.7 4.9 4 3.6 2.9 1.9 0.4 8.4 26.9 53.3
73.2 95 125.7 160.7 183.1 204.3 237.7 267.6 289.4 307.9
336.1 361.7 377.9 394.4 415.9 437.6 451.9 463.8 482.5 498.7
509.3 518.3 531.2 541.4 547.4 552.7 559.8 565.1 568 570
572.6 573 571.3
385.6 386.4 378 362.4 350.4 336.7 313.8 291.2 274.2 256.8
230.1 203.9 186 168.6 142.4 116.1 100 83.9 62.1 44.9
37.7 34 30.2 26.9 25 23.6 20.4 17.8 16.4 14.6
12.5 10.4 9.1 8.1 6.8 5.9 4.9 7.9 13.5 15.7
17.8 83.3 137.8 170.4 191.6 211.8 244.6 275.2 295.5 314.3
341.4 367.5 384.3 399.9 422.4 442.2 455.1 466.7 482.1 497.2
506.5 515.1 527.6 538.3 544.9 550.2 557.3 562.6 565.6 567.6
569.8 570.7 571.3
385.6 383.3 377 364.1 354 342.6 322.5 300.3 284.7 267.3
241.2 214.6 197.6 180.2 154.7 131.5 116.9 104 85.4 67.6
56.1 47 36.1 28.9 25.2 22.5 18.9 16.3 14.9 13.5
11.5 10.1 9.2 8.2 7.4 6.7 8.3 9.6 16.1 21.6
23.6 24.2 25.2 35.3 72.3 182.5 255.1 282.5 303 322.5
349.3 373.5 389 404.6 426.2 446.5 459.7 472 489.1 504.1
513 521.3 532.5 541.7 547.4 552.3 558.5 563.7 566.4 568.4
570.5 571 571.3
385.6 383.3 379.3 371.1 363.4 353.8 337.7 316 300 283
258.8 234 217.6 201.6 178.6 154.4 137.9 121.8 99.4 78.1
64.3 51.8 34.9 24.7 22.4 20.1 17.2 15.1 13.7 12.4
10.9 9 8.6 7.7 6.3 6.2 10.4 10.7 18.2 23.2
26.9 28.6 29.8 30.7 31 31.7 63 234.1 306.8 325.3
352.3 377.7 393.6 408.4 430.3 450.5 463.4 475.3 491.9 506.2
515.5 523.7 534.9 544.5 549.8 555.1 561.4 566.5 569.2 571.2
573.3 573.3 571.3
385.6 384.2 382.7 376.5 370.1 362.8 348.9 329.2 314.5 299.4
275.6 252.3 237.2 222.1 198.8 173.1 155.3 137.4 111.1 85.7
68.7 52.7 30.9 25.7 22.9 20.6 17.8 15.1 13.7 12.4
10.3 8.4 7.4 6.5 4.6 5 11.2 11.2 17.8 23.7
27.7 29.7 31.4 32.3 32.7 33 33.9 138.4 252.2 314.7
353.5 377.9 393.2 408 429.5 449.1 461.4 473.3 489.9 504.5
513.5 521.1 531.7 541.3 546.9 551.6 558.5 562.9 565.6 567.5
569.3 570.3 571.3
